Skip to main content
Renesas Electronics Corporation

Description

The ISL73007SEHDEMO3Z demonstration board features the ISL73007SEH buck regulator. This IC is a small foot print radiation hardened POL designed for critical low power applications.

The ISL73007SEH is operational over 3V to 18V integrating both high-side and low-side power FETs and switches at a default 500kHz frequency. The switching frequency can also be programmed from 300kHz up to 1MHz using an external resistor. The ISL73007SEH uses constant frequency peak current mode control architecture for fast loop transient response. The ISL73007SEH can use either its internal compensation at the 500kHz default switching frequency or an external Type II compensation at other frequencies to stabilize the loop as determined by specific design and performance requirements. Integrating both P-channel and N-channel power devices and with the option of internal compensation, a minimum of external components are required, thereby reducing BOM count and complexity of design.

The ISL73007SEHDEMO3Z demonstration board and accompanying manual provide a quick and easy method to evaluate the ISL73007SEH part, see the ISL73007SEH datasheet for information about the operation, function, and performance of the device.

Features

  • Easy to use
  • Optimized for 12V to 3.3V conversion, externally set 500kHz switching frequency, external slope and compensation configuration
  • 3A Output current

Applications

Type Title Date
Manual - Development Tools PDF 1.52 MB
Report PDF 1.60 MB
PCB Design Files ZIP 840 KB
Report PDF 632 KB
4 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL73007SEHDEMO3ZActiveOut of StockAvailableYesEAR998473.30.1180