Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL72814SEHEV1Z evaluation board features the ISL72814SEH 16-channel driver circuit IC. The IC is a radiation hardened, high-voltage, high-current, 16-channel driver circuit with an integrated decoder for driving and selecting between a bank of relays and waveguide and coaxial switches in space applications. The ISL72814SEHEV1Z is fabricated using the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. It integrates 16 current drivers that feature high-voltage (42V), high-current (700mA) open-emitter positive-negative-positive (PNP) and common collector output stage.

To further reduce solution size, the ISL72814SEH integrates a 4-bit, 16-channel decoder with Enable. This conveniently allows the selection of 1 of 16 available driver channels or the disabling of all channels. The inputs to the decoder are TTL and CMOS compatible, allowing an easy interface to FPGAs and microprocessors.

The ISL7x814SEH devices operate across the military temperature range from -55°C to +125°C and are available in a 28-lead hermetically sealed Ceramic Dual Flatpack (CDFP) package or die.

Features

  • Toggle switches for easy control of logic pins
  • LED circuitry for quick functional testing
  • Convenient test points and connections for test equipment
  • Banana jacks for power and ground connections and turret connectors for CH0 - CH15 channel connections

Applications

Documentation

Design & Development

Models

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL72814SEHEV1ZActiveIn StockAvailableYesEAR998473.30.1180

Videos & Training

Support