Skip to main content
Renesas Electronics Corporation

Description

The ISL72028SEHEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72028SEH 3.3V, radiation tolerant, controller area network (CAN) transceiver. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the ISL72028SEH datasheet for an understanding of the functions and features of this device.

The ISL7202xSEH devices are 3.3V radiation tolerant CAN transceivers that are compatible with the ISO 11898-2 standard for use in CAN serial communication systems. The transceiver performs transmit and receive functions between the CAN controller and the CAN differential bus. It can transmit and receive at bus speeds of up to 1Mbps. They were specifically designed to operate in harsh environments such as space.

Features

  • D-SUB 9-pin male connector for connection to another CAN evaluation board
  • 60Ω resistor across the differential signal lines to evaluate propagation delay, rise/fall time, and skew parameters
  • Convenient test points and connections for test equipment
  • Jumpers to select between the three rise/fall settings or tie RS high to enter low power listen (ISL72026, ISL72027)/shutdown (ISL72028) modes
  • Banana jacks for power, ground, and voltage common-mode (VCM) connections

Applications

Type Title Date
Manual - Development Tools PDF 778 KB
PCB Design Files ZIP 595 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL72028SEHEVAL1ZActiveIn StockAvailableYes