Overview
The ISL71091SEH33EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high-precision ISL71091SEH33 voltage reference. The ISL71091SEH33 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4.6V to 30V. It uses Renesas' advanced bipolar technology to achieve 5.2μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH33 offers a 3.3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The ISL71091SEH family is ideal for space applications.
Features
- 3.3V option = 4.6V to 30V
- Output current capability: Source 10mA, Sink 5mA
- Operating temperature range: -55°C to +125°C
- Small, compact design
- Multiple connectors to easily monitor VIN and VOUT
- Four output voltage options
Applications
Industrial AutomationProducts in the Design
Hi-Rel Voltage References
ISL71091SEH33 Active
3.3V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference
Sample & Buy
ISL71091SEH33EV1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |