Skip to main content
Renesas Electronics Corporation

Overview

The ISL71090SEH75EV1Z evaluation board is designed to measure the performance of the 7.5V radiation hardened ultra-low noise, high-precision ISL71090SEH75 voltage reference.

The ISL71090SEH75 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 9.2V to 30V. The ISL71090SEH75 uses advanced bipolar technology to achieve 1.0μVP-P noise at 0.1Hz with an accuracy over temperature of 0.15%. The voltage reference offers a 7.5V output voltage with a 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package and is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low noise performance is critical.

Features

  • Reference output voltage: 7.5V ± 0.05%
  • Accuracy over temperature: ± 0.15%
  • Output voltage noise: 1.0μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 930μA (typical)
  • Tempco (box method): 10ppm/°C maximum
  • Output current capability: 20mA
  • Line regulation: 8ppm/V
  • Load regulation: 10ppm/mA
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
    • High dose rate: (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate: (0.01rad(Si)/s): 50krad(Si)*
      *Product capability established by initial characterization.
  • SET/SEL/SEB: 86MeV•cm2/mg
  • Electrically screened to SMD 5962-13211

Products in the Design

Sample & Buy

ISL71090SEHxxEV1Z Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board

ISL71090SEH75EV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1