Skip to main content
Renesas Electronics Corporation

Overview

The ISL71010BM25EV1Z evaluation board measures the performance of the high-precision 2.5V ISL71010B25 voltage reference. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of ± 0.05%. The voltage noise of 1.9μVP-P in the 0.1Hz to 10Hz range and maximum output voltage temperature coefficient of 10ppm/°C makes the ISL71010B25 ideal for high-end applications.

The evaluation board includes voltage input test points (VIN and GND) for a power supply input, as well as a pair of test points for the output (VOUT and GND). The resistor location designated as R2 and the capacitor location designated as C3 allow VOUT output load testing. The R2 resistor location accepts surface mount or through-hole style resistors and C3 comes populated with a 0.1μF load capacitor. Additionally, an R-C damper network can be connected to VOUT by installing a jumper at J1.

Features

  • Voltage input test points for power supply connection
  • Convenient output test points to measure the voltage reference VOUT
  • R2 and C3 allow for VOUT output load testing
  • An additional R-C damper network can be connected at VOUT by installing a jumper at J1