Skip to main content
Renesas Electronics Corporation

Overview

The ISL70444SEHEVAL1Z evaluation platform is designed to evaluate the ISL70444SEH 19MHz radiation hardened 40V quad rail-to-rail input-output (RRIO), low-power operational amplifier. The ISL70444SEH contains four high-speed, low-power op amps designed to take advantage of its full dynamic input and output voltage range with rail-to-rail operation. By offering low power, low offset voltage, and low temperature drift coupled with its high bandwidth and enhanced slew rates upwards of 50V/μs, these op amps are ideal for applications requiring both high DC accuracy and AC performance. This amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V.

Features

  • Single or dual supply operation: ±1.35V to ±20V or 2.7V to 40V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Products in the Design

Sample & Buy

ISL70444SEHEVAL1Z Rad Hard Op Amp Evaluation Board

ISL70444SEHEVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):9A515.e.1
HTS (US):8473.30.1180

Applications