Overview
The ISL70227MHEVAL1Z evaluation board is designed to evaluate the performance of the radiation hardened ISL70227SRH and ISL70227SEH 36V precision low-power operational amplifiers. The ISL70227SRH can operate from a dual supply with a 4.5V to 36V supply range. The ISL70227SRH features very-low power, low offset voltage, and low temperature drift, making it ideal for applications in precision instrumentation, current sensing and power supply, and industrial process controls.
Features
- Wide supply operation: 4.5V to 36V
- Single-ended or differential input operation
- External VREF input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Applications
Industrial AutomationProducts in the Design


Sample & Buy
ISL70227MHEVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | 9A515.e.1 |
| HTS (US): | 8473.30.1180 |
Videos & Training
16 of Intersil radiation-hardened ICs were onboard the December 5, 2014 maiden voyage of NASA's Orion spacecraft, also known as the uncrewed Exploration Flight Test 1. These rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications in power distribution, navigation and flight control, and in the inertial measurement unit.