Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL70218SRHMEVAL1Z evaluation board is designed to evaluate the performance of the rad hard ISL70218SRH and ISL70218SEH 40V precision low-power operational amplifier. The ISL70218 is a single supply, rail-to-rail output, dual amplifier with ground-sensing inputs that allow the common mode input voltage to swing 0.5V below the V- rail. The ISL70218 can operate from a single or dual supply with a 3V to 40V supply range. The ISL70218 features very-low power, low offset voltage, and low temperature drift, making it ideal for applications in precision instrumentation, current sensing and power supply, and industrial process controls.

Features

  • Single supply operation: +3V to +40V
  • Dual supply operation: +1.8V/-1.2V to ±20V
  • Single-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70218SRHMEVAL1ZActiveIn StockAvailableYes9A515.e.18473.30.1180