Skip to main content
Renesas Electronics Corporation

Description

The ISL70003ASEHEV1Z evaluation board is designed to evaluate the performance of the ISL70003ASEH, a Total Ionizing Dose (TID) and Single-Event Effect (SEE) hardened 9A synchronous buck regulator IC with integrated MOSFETs intended for space applications.

The ISL70003ASEHEV1Z board accepts a nominal input voltage of 12V and provides a regulated output voltage of 3.3V with an output current ranging from 0A to 9A. There is a green LED indicating Power-Good (PGOOD).

Features

  • Input voltage of 12V
  • Regulated output voltage of 3.3V
  • Adjustable output current from 0A to 6A
  • Power-Good LED

Applications

Type Title Date
Manual - Development Tools PDF 2.95 MB
PCB Design Files ZIP 1.07 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70003ASEHEV1ZActiveOut of StockAvailableYes9A515.e.18473.30.1180