Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70002SEHEVAL1Z evaluation board is used to evaluate the features of the ISL70002SEH radiation hardened and Single-Event Effect (SEE) hardened 22A synchronous buck regulator IC with integrated MOSFETs that is intended for space applications. The ISL70002SEHEVAL1Z can be operated up to 19A of load current.

Features

  • Integrated potentiometer for selecting a wide range of output voltages
  • 100Ω AC injection resistor and test point to easily measure loop stability
  • Scope jack connections for optimal capture of LX node and VOUT
  • On-board Enable switch and Power-Good LED indicator
  • Parallel 1µH inductors to easily reconfigure for 500kHz operating frequency
  • Jumper selectable options: switching frequency, UVLO level, and slope compensation

Applications

Type Title Date
Manual - Development Tools PDF 1.42 MB
PCB Design Files ZIP 338 KB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL70002SEHEVAL1ZActiveOut of StockAvailableYes9A515.e.18542.39.0090

Knowledge Base

  1. What is the best way to measure the open-loop phase and gain on the ISL70001 and ISL70002 rad hard switching regulators on your demo boards?

    Question: I am evaluating the following demo boards and I want to measure the open-loop phase and gain of the switching regulator.   ISL70001SRHEVAL1Z ISL70001ASEHEV1Z ISL70002SEHEVAL1Z What is the best way to complete this?   Answer:For both of the ISL70001x boards, remove the jumper, J15, and place the analyzer probes ...