Skip to main content

Overview

Description

The ISL6520EVAL1 evaluation board highlights the operation of the ISL6520A synchronous buck PWM controller in an embedded application.

The evaluation board is populated with the ISL6520A controller IC and is flexible enough to allow for reference designs with 5A, 10A and 15A output currents at a fixed output voltage of 3.3V. A simple resistor change allows the output to go as low as 0.8V to as high as the input voltage. This flexibility allows a power supply designer to easily modify an existing design to suit almost any relevant application. The ISL6520EVAL1 DC/DC converter demo boards are customized to provide up to 15A of current at a fixed output voltage.

Designed to drive N-channel MOSFETs in a synchronous buck topology, the ISL6520A integrates the control, output adjustment, monitoring, and protection functions into a single 8-Lead package. The ISL6520A provides simple, single feedback loop, voltage-mode control with fast transient response. The output voltage can be precisely regulated to as low as 0.8V, with a maximum tolerance of ±1.5% over-temperature and line voltage variations. A fixed frequency oscillator reduces design complexity, while balancing typical application cost and efficiency.

Features

  • Operates from +5V input
  • 0.8V to VIN output range
    • 0.8V internal reference
    • ±1.5% over line voltage and temperature
  • Drives N-channel MOSFETs
  • Simple single-loop control design
    • Voltage-mode PWM control
  • Fast transient response
    • High-bandwidth error amplifier
    • Full 0% to 100% duty cycle
  • Lossless, programmable overcurrent protection
    • Uses upper MOSFETs rDS(ON)
  • Small converter size
    • 300kHz fixed frequency oscillator
    • Internal soft-start
    • 8-Ld SOIC or 16-Ld 4mm x 4mm QFN
  • Pb-Free (RoHS Compliant)

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 609 KB
Datasheet PDF 665 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?