Overview
Description
The ISL6520A makes simple work out of implementing a complete control and protection scheme for a DC/DC stepdown converter. Designed to drive N-Channel MOSFETs in a synchronous buck topology, the ISL6520A integrates the control, output adjustment, monitoring and protection functions into a single 8 Lead package. The ISL6520A provides simple, single feedback loop, voltage-mode control with fast transient response. The output voltage can be precisely regulated to as low as 0. 8V, with a maximum tolerance of ±1. 5% over-temperature and line voltage variations. A fixed frequency oscillator reduces design complexity, while balancing typical application cost and efficiency. The error amplifier features a 15MHz gain-bandwidth product and 8V/ms slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty cycles range from 0% to 100%. Protection from overcurrent conditions is provided by monitoring the rDS(ON) of the upper MOSFET to inhibit PWM operation appropriately. This approach simplifies the implementation and improves efficiency by eliminating the need for a current sense resistor.
Features
- Operates from +5V Input
- 0.8V to VIN Output Range
- 0.8V Internal Reference
- ±1.5% Over Line Voltage and Temperature
- Drives N-Channel MOSFETs
- Simple Single-Loop Control Design
- Voltage-Mode PWM Control
- Fast Transient Response
- High-Bandwidth Error Amplifier
- Full 0% to 100% Duty Cycle
- Lossless, Programmable Overcurrent Protection
- Uses Upper MOSFET's rDS(ON)
- Small Converter Size
- 300kHz Fixed Frequency Oscillator
- Internal Soft-Start
- 8 Ld SOIC or 16 Ld 4mm x 4mm QFN
- QFN Package:
- Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
- Near Chip Scale Package footprint, which improves PCB efficiency and has a thinner profile
- Pb-Free (RoHS Compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 665 KB | |
End Of Life Notice | PDF 320 KB | |
Product Change Notice | PDF 207 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Other | PDF 562 KB | |
7 items
|