Skip to main content
Renesas Electronics Corporation

Description

The ISL6255EVAL1Z (QSOP) evaluation kit includes all the circuitry needed to demonstrate the capabilities of the ISL6255 lithium-ion battery charger.

The ISL6255 is a highly integrated battery charger controller for Li-ion and Li-ion polymer batteries. High efficiency is achieved by a synchronous buck topology and the use of a MOSFET, instead of a diode, for selecting power from the adapter or battery. The low-side MOSFET emulates a diode at light loads to improve the light load efficiency and prevent system bus boosting.

Features

  • ±0.5% charge voltage accuracy (-10 °C to +100 °C)
  • ±3% accurate input current limit
  • ±3% accurate battery charge current limit
  • ±25% accurate battery trickle charge current limit (ISL6255A)
  • Programmable charge current limit, adapter current limit and charge voltage
  • Fixed 300kHz PWM synchronous buck controller with diode emulation at light load
  • Output for current drawn from AC adapter
  • AC adapter present indicator
  • Fast input current limit response
  • Input voltage range 7V to 25V
  • Supports 2, 3 and 4-cell battery packs
  • Up to 17.64V battery voltage set point
  • Control adapter power source select MOSFET
  • Thermal shutdown
  • Aircraft power capable
  • DC adapter present indicator
  • Battery discharge MOSFET control
  • Less than 10µA battery leakage current
  • Support pulse charging
  • Charge any battery chemistry: Li-ion, NiCd, NiMH, etc.
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Notebook, desknote and sub-notebook computers
  • Personal digital assistants (PDAs)
Type Title Date
Manual - Development Tools PDF 968 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other XLS 1.04 MB
1 item

Models

Models

Type Title Date
Model - iSim
Log in to Download SXSCH 290 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL6255EVAL1ZActiveOut of Stock1u | $160.91AvailableYesEAR998473.30.1180