Skip to main content
Renesas Electronics Corporation

Description

The ISL62383HIEVAL1Z evaluation board demonstrates the performance of the ISL62383 triple-output controller. The ISL62383 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, adjustable from 0.6V to 5.5V, and one linear regulator LDO5, which generates a fixed 5V output and can deliver up to 100mA.

The evaluation board includes two independent enable switches, two LED power-good (PGOOD) indicators and various test points. Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response.

Features

  • High performance R3 technology
  • Fast transient response
  • ±1% output voltage accuracy: -10 °C to +100 °C
  • Two fully programmable switch-mode power supplies with independent operation
  • Programmable switching frequency
  • Integrated MOSFET drivers and bootstrap diode
  • Adjustable (+1.2V to +5V) LDO output
  • Fixed +5V LDO output with automatic switchover to SMPS2
  • Internal soft-start and soft-stop output discharge
  • Wide input voltage range: +5.5V to +25V
  • Full and ultrasonic pulse-skipping mode
  • Power-good indicator
  • Overvoltage, undervoltage and overcurrent protection
  • Fault identification by PGOOD pull-down resistance
  • Thermal monitor and protection
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 989 KB
Datasheet PDF 1.17 MB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL62383HIEVAL1ZObsoleteIn StockN/AYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?