Skip to main content
Renesas Electronics Corporation

Overview

The ISL62381LOEVAL1Z evaluation board is used to demonstrate the performance of ISL62381 quad-output controller. The ISL62381 includes two pulse-width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively.

Features

  • Two independent enable switches
  • Two LED power-good (PGOOD) indicators
  • Multiple test points
  • Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response

Products in the Design

Sample & Buy

ISL6238xHI/LOEVAL1Z Power Supply Controller Eval Board

ISL62381LOEVAL1Z

Obsolete