Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Performance R3 Technology
  • Fast Transient Response
  • ±1% Output Voltage Accuracy: -10°C to +100°C
  • Two Fully Programmable Switch-Mode Power Supplies with Independent Operation
  • Programmable Switching Frequency
  • Integrated MOSFET Drivers and Bootstrap Diode
  • Adjustable (+1.2V to +5V) LDO Output
  • Fixed +5V LDO Output with Automatic Switchover to SMPS2
  • Internal Soft-Start and Soft-Stop Output Discharge
  • Wide Input Voltage Range: +5.5V to +25V
  • Full and Ultrasonic Pulse-Skipping Mode
  • Power-Good Indicator
  • Overvoltage, Undervoltage and Overcurrent Protection
  • Fault Identification by PGOOD Pull-Down Resistance
  • Thermal Monitor and Protection
  • Pb-Free (RoHS Compliant)

Description

The ISL62381, ISL62382, ISL62383, ISL62381C, ISL62382C and ISL62383C family of controllers generate supply voltages for battery-powered systems. These controllers include two pulse-width modulation (PWM) controllers, adjustable from 0. 6V to 5. 5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively, and each can deliver up to 100mA. The ISL62383 and ISL62383C have the same outputs as the ISL62381, ISL62382, ISL62381C and ISL62382C but without LDO3 linear regulator. The channel 2 switching regulator will automatically take over the LDO5 load when programmed to 5V output. This provides a large power savings and boosts efficiency. These controllers include onboard power-up sequencing, two power-good (PGOOD) outputs, digital soft-start, and internal soft-stop output discharge that prevent negative voltages on shutdown. The patented R3 PWM control scheme provides a low jitter system with fast response to load transients. Light-load efficiency is improved with period-stretching discontinuous conduction mode (DCM) operation. To eliminate noise in audio frequency applications, an ultrasonic DCM mode is included, which limits the minimum switching frequency to approximately 28kHz. The ISL62381, ISL62382, ISL62381C and ISL62382C are available in a 32 Ld 5mm x 5mm TQFN package, and the ISL62383 and ISL62383C are available in a 28 Ld 4mm x 4mm TQFN package. This family of controllers can operate over the extended temperature range (-10°C to +100°C).

Applications

  • Notebook and Sub-Notebook Computers
  • PDAs and Mobile Communication Devices
  • 3-Cell and 4-Cell Li+ Battery-Powered Devices
  • General Purpose Switching Buck Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL62381HRTZObsoleteN/AIn StockRoHS:EN
TQFN32#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL62381HRTZ-TObsoleteN/AOut of StockRoHS:EN
TQFN32#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?