Skip to main content
Renesas Electronics Corporation

Overview

The ISL6228EVAL3Z evaluation board demonstrates the performance of the ISL6228 dual-channel, pulse-width modulation (PWM) controller. The ISL6228 features Renesas' R3™ (robust ripple regulator) technology. Channel-1 output voltage is 1.5V or 1.8V, pending the state of switch S5. Channel-2 output voltage is 1.8V. Each channel has an on-board dynamic-load generator included for evaluating the transient-load response.

ISL6228EVAL3Z applies a 300µs pulse of 4.5A load across VO1 and GND, and it applies a 300µs pulse of 5A load across VO2 and GND.

Features

  • High-performance R3 technology
  • Fast transient response
  • ±1% regulation accuracy: -10°C to +100°C
  • Individual power stage input rail for each channel
  • Wide input voltage range: +3.3V to +25V
  • Output voltage range: +0.6V to +5V
  • Diode emulation mode for increased light load efficiency
  • Programmable PWM frequency: 200kHz to 600kHz
  • Pre-biased output start-up capability
  • Integrated MOSFET drivers and bootstrap diode
  • Internal digital soft-start
  • Power-good (PGOOD) monitor
  • Fault protection
    • Undervoltage protection
    • Soft crowbar overvoltage protection
    • Inductor DCR overcurrent protection
    • Over-temperature protection
    • Fault identification by PGOOD pull-down resistance
  • Pb-free available (RoHS compliant)

Products in the Design

Sample & Buy

ISL6228EVAL3Z Buck Controller Eval Board

ISL6228EVAL3Z

Last Time Buy