Overview
The ISL54226IRTZEVAL1Z evaluation board is used to evaluate the ISL54226 Double Pole/Single Throw (DPST) switch.
The board features USB connectors, banana jacks, and toggle switches, enabling users to easily interface with the IC to evaluate its functions, features, and performance. For instance, users can control the logic pins using the toggle switches. These switches allow seamless switching between two high-speed USB devices connected to a single USB host (computer).
The ISL54226 is a single supply, dual Single Pole/Single Throw (SPST) switch that is configured as a DPST. In a typical application, the ISL54226 dual SPST part is typically used for switching or isolating a USB source in portable powered products.
Features
- Standard USB connectors
- Banana jacks for power, ground, VBUS, and logic connections
- Toggle switches for easy control of logic pins
- Convenient test points and connections for test equipment
Sample & Buy
ISL54226IRTZEVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.