Skip to main content
Renesas Electronics Corporation

Description

The ISL36411DRZ-EVALZ board is a versatile standalone PCB designed to evaluate the performance of the ISL36411 11Gbps quad-channel receive-side equalizer. Each of the four equalizing filters in the ISL36411 provides nine different levels (0 to 8) of adjustable loss compensation (or boost).

Features

  • Connection to external 3.3V power supply
  • On-board voltage regulator that provides the 1.2V supply to the IC
  • On-board boost selection using provided jumpers
  • SMA connectors to access differential inputs and outputs

Applications

Type Title Date
Datasheet PDF 631 KB
PCB Design Files ZIP 677 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL36411DRZ-EVALZObsoleteOut of StockN/AYes