Overview
The ISL35111DRZ-EVALZ evaluation board is a versatile stand-alone printed circuit board developed to evaluate the performance of the Renesas ISL35111 driver.
The ISL35111 is a de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps such as 10G Ethernet. The ISL35111 is a high-speed driver/limiting amplifier with built-in de-emphasis to drive twin-axial copper cables and compensate for the frequency dependent attenuation of PCB traces such as the SFI channel in the 10G SFP+ specification (SFF-8431).
Features
- Connection to external 3.3V power supply
- Supports data rates up to 11.1Gbps
- On board DC/DC converter that provides the 1.2V supply to the IC
- On board de-emphasis control through a set of headers
- SMA connectors to access differential input and output
Sample & Buy
ISL35111DRZ-EVALZ
Obsolete| Pb (Lead) Free: | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.