Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL32704EVAL1Z board enables the evaluation of the ISL32704E isolated, half-duplex RS-485 transceiver in a typical bus node application, used in isolated industrial networks.

The ISL32704E is a galvanically isolated, differential bus transceiver designed for bidirectional data transmission and meeting the RS-485 and RS-422 standards for balanced communication. Each of the bus terminals, A and B, is protected against ±15kV ESD strikes without latch-up.

The device uses giant magnetoresistance (GMR) as isolation technology. A unique ceramic/polymer composite barrier provides excellent isolation and virtually unlimited barrier life.

Features

  • Tiny isolated RS-485 transceiver
  • Drive capability of up to 32 x 1UL-transceivers
  • Isolated 3.3V to 5V DC/DC converter with regulated output
  • Small total device footprint of 183mm2

Applications

Type Title Date
Manual - Development Tools PDF 513 KB
PCB Design Files ZIP 375 KB
Datasheet PDF 833 KB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL32704EVAL1ZObsoleteOut of StockN/AYes