Skip to main content
Renesas Electronics Corporation

Description

The ISL29102IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29102 low power ambient light-to-voltage non-linear converter. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.

The ISL29102 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. ISL29102 typically saturates at full scale with an incident illumination of around 10,000 lux.

Features

  • Low supply current
  • 100kΩ output scaling resistor
  • Fast response time
  • Close to human eye response
  • Good IR rejection
  • Internal temperature compensation
  • Operating temperature range -40 °C to +85 °C
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 263 KB
Datasheet PDF 878 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
Software & Tools - Other XLSX 35 KB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL29102IROZ-EVALZObsoleteOut of StockN/AYes