Skip to main content
Renesas Electronics Corporation

Description

The ISL29033IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29033 ultra-low lux, low power, integrated digital ambient light sensor with interrupt function.

The ISL29033 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced, self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip 16-bit ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux. Power consumption can be reduced to less than 0.3μA when powered down.

Features

  • Ambient light sensing
  • Simple output code directly proportional to lux
  • Variable conversion resolution up to 16 bits
  • Adjustable sensitivity up to 520 counts per lux
  • Measurement range: 0.0019 to 8,000lux with four selectable ranges
  • Program interrupt feature
  • Light sensor close to human eye response
  • Excellent light sensor IR and UV rejection
  • 75μA maximum operating current
  • 0.3μA maximum shutdown current
  • 6 Ld 2.0mm x 2.1mm x 0.7mm ODFN package

Applications

Type Title Date
Manual - Development Tools PDF 1.74 MB
Datasheet PDF 867 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL29033IROZ-EVALZObsoleteOut of StockN/AYes