概要
説明
The ISL29033IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29033 ultra-low lux, low power, integrated digital ambient light sensor with interrupt function.
The ISL29033 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced, self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip 16-bit ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux. Power consumption can be reduced to less than 0.3μA when powered down.
特長
- Ambient light sensing
- Simple output code directly proportional to lux
- Variable conversion resolution up to 16 bits
- Adjustable sensitivity up to 520 counts per lux
- Measurement range: 0.0019 to 8,000lux with four selectable ranges
- Program interrupt feature
- Light sensor close to human eye response
- Excellent light sensor IR and UV rejection
- 75μA maximum operating current
- 0.3μA maximum shutdown current
- 6 Ld 2.0mm x 2.1mm x 0.7mm ODFN package
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29033IROZ-EVALZ | Obsolete | Out of Stock | N/A | Yes |