Skip to main content
Renesas Electronics Corporation

Description

The ISL29009IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29009 non-linear output current, low power ambient light photo detect IC.

The ISL29009 is a light-to-current silicon optical sensor combining a photodiode and current amplifiers on a single monolithic IC. Similar to human eyes, the photodiode has peak sensitivity at 550nm and spans from 400nm to 700nm, rejecting UV light and IR light. The input luminance range is from 0.3 lux to 10,000 lux.

Features

  • Non-linear current output
  • 0.3 lux to 10,000 lux range
  • Dark current compensation
  • Temperature compensated
  • Human eye response
  • 1.8V to 3.3V supply range
  • Low supply current
  • Fast response time
  • 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 1.74 MB
Datasheet PDF 835 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL29009IROZ-EVALZObsoleteOut of StockN/AYes