Skip to main content

Overview

Description

The ISL29006IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29006 low power, current-output ambient light photo detect IC.

The ISL29006 is a light-to-current silicon optical sensor that combines a photodiode array and a current amplifier on a single monolithic IC. The photodiode’s spectral sensitivity approximates the human eye response peaking at 550nm with virtually no infrared (IR) response.

Features

  • 0.5 lux to 10,000 lux range
  • 1.8V to 3.6V supply range
  • Low supply current (3.5μA @ 100 lux)
  • Fast response time
  • Close to human eye response
  • IR Rejection
  • Internal dark current compensation
  • Lux to current source or/and sink
  • Excellent output linearity of luminance
  • 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
  • Pb-free (RoHS compliant)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?