概要
説明
The ISL29006IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29006 low power, current-output ambient light photo detect IC.
The ISL29006 is a light-to-current silicon optical sensor that combines a photodiode array and a current amplifier on a single monolithic IC. The photodiode’s spectral sensitivity approximates the human eye response peaking at 550nm with virtually no infrared (IR) response.
特長
- 0.5 lux to 10,000 lux range
- 1.8V to 3.6V supply range
- Low supply current (3.5μA @ 100 lux)
- Fast response time
- Close to human eye response
- IR Rejection
- Internal dark current compensation
- Lux to current source or/and sink
- Excellent output linearity of luminance
- 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
- Pb-free (RoHS compliant)
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| ISL29006IROZ-EVALZ | Obsolete | Out of Stock | N/A | Yes |