Skip to main content
Renesas Electronics Corporation

Description

The ISL28488EVAL1Z evaluation board is used to evaluate the ISL28488 quad-channel micropower op amps.

The ISL28488 is a quad-channel, micropower operational amplifier optimized for single-supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. For equivalent performance in a single-channel op amp, reference the EL8188.

Features

  • Single-supply (+2.4VDC to +5VDC)
  • Split supplies (±1.2VDC to ±2/5V)
  • Four independent op amps connected for differential input
  • Closed-loop gain of 10VREF pin and provisions for a user-selectable
  • Voltage divider (filter is included)

Applications

Type Title Date
Manual - Development Tools PDF 559 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28488EVAL1ZObsoleteOut of StockN/ANoEAR998473.30.1180