Skip to main content
Renesas Electronics Corporation

Overview

The ISL28288EVAL1Z evaluation board is used to evaluate the ISL28288 dual micropower, single-supply, rail-to-rail input and output (RRIO) op amp.

The ISL28288 is a dual-channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. For equivalent performance in a single-channel op amp, reference the EL8188.

Features

  • Single-supply (+2.4VDC to +5VDC)
  • Split supplies (±1.2VDC to ±2/5V)
  • Two independent op amps connected for differential input
  • Closed-loop gain of 10VREF pin and provisions for a user-selectable
  • Voltage divider (filter is included)

Products in the Design

Sample & Buy

ISL28288EVAL1Z Dual Op Amp Eval Board

ISL28288EVAL1Z

Obsolete
Pb (Lead) Free:No