Skip to main content
Renesas Electronics Corporation

Description

The ISL28136EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28136 operational amplifier (op amp), using a variety of user-defined test circuits.

The ISL28136 is a low-power single operational amplifier optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries. This device features a gain-bandwidth product of 5MHz and is unity-gain stable with a -3dB bandwidth of 13MHz.

Features

  • Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

  • Low-end audio
  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers
Type Title Date
Manual - Development Tools PDF 412 KB
1 item

Models

Models

Type Title Date
Model - SPICE TXT 5 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28136EVAL1ZActiveIn Stock1u | $66AvailableYesEAR998473.30.1180