Skip to main content
Renesas Electronics Corporation

Overview

The ISL28127MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28127 operational amplifiers in MSOP-8 packages, using a variety of user-defined test circuits.

The ISL28127 is a very high precision amplifier featuring very low noise, low offset voltage, low input bias current, and low temperature drift, making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Features

  • Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a single op amp connected for differential input with closed loop gain of 10
  • Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Products in the Design

Sample & Buy

ISL28127MSOPEVAL1Z Precision Op Amp Eval Board

ISL28127MSOPEVAL1Z

Last Time Buy
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications