Skip to main content
Renesas Electronics Corporation

Description

The HIP4086DEMO1Z is a general purpose 3-phase BLDC motor drive with a microprocessor based controller. It demonstrates the HIP4086 80V, 500mA, 3-phase MOSFET driver IC.

Hall effect shaft position sensors are used to control the switching sequence of the three 1/2 bridge outputs. The bridge voltage can vary between 12V and 60V and the maximum summed bridge current is 20A (with sufficient air flow). This motor drive can be used as a design reference for multiple applications including e-bikes, battery powered tools, electric power steering, wheel chairs, or any other application, where a BLDC motor is utilized.

Because this demonstration board is primarily intended to highlight the application of the HIP4086 3-phase MOSFET driver with no specific application targeted, the control features are limited to simple functions, such as start/stop, reverse rotation, and braking. Open loop speed control is implemented. More advanced control features, such as torque control, speed regulation and regenerative braking are not implemented because these methods require close integration with the characteristics of the load dynamics.

Features

  • Motor topology 3-phase Brushless DC (BLDC) motor with Hall sensors
  • Operating voltage range 15VDC to 60VDC
  • Maximum bridge current 20A (with sufficient air flow)
  • Hall sensor bias voltage 5V
  • Pulse-width modulation (PWM)switching frequency 20kHz

Applications

Type Title Date
Manual - Development Tools PDF 2.51 MB
PCB Design Files ZIP 379 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Library ZIP 19 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
HIP4086DEMO1ZActiveIn Stock1u | $105AvailableYesEAR998473.30.1180

Knowledge Base

  1. HIP4086DEMO1Z Schematic and Design Files in Cadence (OrCAD)

    See attachment for these files.

    May 24, 2022