Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

This is the evaluation board for the Renesas 5P49V5944 programmable clock generator. With RMS phase jitter less than 0.7 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock® 5 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.

Features

  • 2 Universal Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
  • Differential Clock Input
  • When the board is connected to a PC running Renesas Timing Commander™ software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • The 25MHz crystal installed on the board can source a reference frequency to the device when CLKIN/CLKINB is not used