Overview
This is the evaluation board for the Renesas 5P49V5908 programmable clock generator. With RMS phase jitter less than 0.75 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock® 5 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.
Features
- 3 Universal Differential Outputs capable of generating any output frequency using Renesas Timing Commander™ software
- 8 copies of Low Power HCSL (LP-HCSL) outputs.
- SMA connectors for outputs
- When the board is connected to a PC running Renesas Timing Commander™ software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
Sample & Buy
EVKVC5-5908ALL
Not Recommended for New Designs| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
Videos & Training
This video will show you how to program VersaClock® 5 Low Power Programmable Clock Generator.