Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

This is the evaluation board for the Renesas 5P49V5907 programmable clock generator. With RMS phase jitter less than 0.75 picoseconds over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3, USB 3.0, and 1G/10G Ethernet. VersaClock® 5 is ideal for high-performance consumer, networking, industrial, computing, and data communications applications.

Features

  • 3 Universal Differential Outputs capable of generating any output frequency using Renesas' Timing Commander™ software
  • 4 copies of Low Power HCSL (LP-HCSL) outputs.
  • SMA connectors for outputs
  • When the board is connected to a PC running Renesas Timing Commander™ software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Type Title Date
Manual - Hardware PDF 1.22 MB
Manual - Software PDF 2.04 MB
Schematic PDF 78 KB
3 items
Part NumberStatusStockOutput Signaling
EVKVC5-5907ALLActiveOut of StockHCSL, LVDS, LVCMOS, LVPECL, LP-HCSL