Skip to main content
Renesas Electronics Corporation

Description

This is the evaluation board for the 9FGV1006 programmable PhiClockTM generator. It provides a convenient way of configuring and programming the blank parts for the 9FGV1006 device. With the onboard USB interface, the Renesas Timing CommanderTM graphical user interface (GUI) can communicate with the device for configuration and frequency validation.

Features

  • USB powered
  • USB cable
  • Board is USB 2.0/3.0 compatible
  • Free Timing CommanderTM software

Applications

Type Title Date
Manual - Software PDF 728 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 18.01 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
EVK9FGV1006ActiveIn Stock1u | $149AvailableNoEAR998473.30.1180