Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

Description

This is the evaluation board for the 9FGV1002 programmable PhiClockTM generator. It provides a convenient way of configuring and programming the blank parts for the 9FGV1002 device. With the onboard USB interface, the Renesas Timing CommanderTM Graphical User Interface (GUI) can communicate with the device for configuration and frequency validation.

Features

Applications

Documentation

Design & Development

Software & Tools

Software Downloads