Overview
This is the evaluation board for the Renesas 5P35021 VersaClock 3S programmable clock generator. With RMS phase jitter less than 3 picoseconds over the full 12 kHz to 20 MHz integration range, the device meets the stringent jitter requirements of PCI Express® Gen 1/2/3. The 5P35021 is ideal for low-power consumer, industrial, computing, and SmartDevice applications.
Features
- Two Differential Outputs with SMA connector
- One LVCMOS Output with SMA connector
- USB interface connects to PC systems for configuration
- When the board is connected to a PC running Renesas Timing CommanderTM Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
Sample & Buy
EVK5P35021
Not Recommended for New Designs| Moisture Sensitivity Level (MSL): | 1 |
| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| EPC: | BD0 |
| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | 0 to 70°C |
Videos & Training
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.