Skip to main content
Renesas Electronics Corporation

Overview

Description

The EVK-8V49NS0412 evaluation board kit is a platform that is designed to help the customer evaluate Renesas' 8V49NS0412 and 8V49NS0312 FemtoClock® NG 12-output clock generator. When the board is connected to a PC running Timing CommanderTM software through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.

8V49NS0312 and 8V49NS0412 are two similar devices; the only difference is the frequency selection pin for different initial frequency plans.

Features

  • Terminals for input clocks
  • Selected output channels were supported – QA1, QA2, QB1, QB2, QC0, QC1, QD0, and QD1
  • Supports LVPECL/LVDS output style and swing programmed by a graphic user interface
  • Supports external power supply from a connector or onboard low-dropout regulator
  • Output frequency can be selected by external DIP switches
  • Software controlled with a graphical user interface

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?