Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

The EVK-8V49NS0312 evaluation board kit is a platform that is designed to help the customer evaluate Renesas's 8V49NS0312 FemtoClockTM NG 12-output Clock Generator. When the board is connected to a PC running Renesas Timing CommanderTMsoftware through USB, the device can be configured and programmed through a graphical interface or through register settings to generate frequencies with best-in-class performance.

Features

  • Terminals for input clocks;
  • Fully configurable through Renesas Timing CommanderTM software
  • Allows access to all output signals

Applications

Type Title Date
Manual - Hardware PDF 674 KB
Application Note PDF 348 KB
Schematic PDF 56 KB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 18.01 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
EVK-8V49NS0312ObsoleteOut of StockN/ANoEAR998473.30.1180