Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The EVK-8T49N1012 evaluation board kit is a platform that is designed to help the customer evaluate Renesas's 8T49N1012 FemtoClockR NG 12-output Frequency Synthesizer. When the board is connected to a PC running Renesas' Timing CommanderTM software through USB, the device can be configured and programmed through a graphical interface or through register settings, to generate frequencies with best-in-class performance.

Features

Products in the Design

Sample & Buy

8T49N1012 Evaluation Board - flat

EVK-8T49N1012

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C

News & Blog Posts