Skip to main content
Renesas Electronics Corporation

Description

Renesas 5P1105 Programmable buffer outputs can be individually programmed as LVDS, LVPECL, HCSL, or two LVCMOS outputs per output pair, with a crystal, LVCMOS, or differential input. There are up to four universal output pairs, as well as an LVCMOS output clock. Output frequencies range from 1 MHz to 200 MHz for LVCMOS and 1MHz to 35MHz for differential outputs. Output voltage can be individually selected (1.8V, 2.5V, or 3.3V) for each output pair. 5P1105 has four universal outputs and an LVCMOS output. The evaluation board is designed to help the evaluate the 5P1105, the latest addition to the family of programmable devices in Renesas's Timing portfolio.

Features

  • 4 Differential Outputs capable of generating any output frequency using  Renesas Timing CommanderTM software
  • SMA connectors for outputs
  • When the board is connected to a PC running Renesas Timing CommanderTM software through USB, the device can be individually programmed as LVDS, LVPECL, HCSL, or two LVCMOS outputs per output pair
  • 5P1105 has four universal outputs and an LVCMOS output.

Applications

Type Title Date
Product Brief PDF 832 KB
Manual - Software PDF 1011 KB
Manual - Hardware PDF 721 KB
Schematic PDF 31 KB
4 items
Part NumberStatusStockBudgetary Price (USD)Output Signaling
EVK-5P1105ALLActiveIn Stock1u | $49HCSL, LVDS, LVCMOS, LVPECL

Support Communities

  1. Is there an schematic for EVK-5P1105 rev B?

    All the online documentation I have found is for Rev A of the board, and Rev B has some extra jumpers.

    Sep 25, 2024