Overview
Description
This kit has been discontinued. The successor to this kit is M16C/6S1 Group Evaluation Kit : EV10.
Features
- Includes 1 complete PLC nodes with FCC band
- Includes an AC/DC Adapter
- Includes the example simple communication test program
- Includes a serial cross over cable
- The Differences between EV5 FCC and EV5 ASIA are AC/DC Adapter and AC cables
Applications
Resources
Support
Knowledge Base
- Do you have any plans to support the block erase of M16C Flash Starter?
We don't have any plans to do this.
Feb 14, 2006 - What is "IT800"?
One of PLC core which Itran developed. Low speed (7.5 kbps to 1.25 kbps at 100 kHz to 400 kHz)
Sep 15, 2006 - What is "DCSK"?
Differential Code Shift Keying. Pattented by Itran communications Ltd. Very robust PLC algrithm.
Sep 15, 2006
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.