Skip to main content
Renesas Electronics Corporation

Description

The R0K3306S0D000BR is only supported for existing customers. The EV10 R0K3036S1DJ01BR evaluation board is the recommended replacement for evaluating the M16C/6S1 MCU Group. This evaluation kit includes an evaluation board with the M16C/6S, a small board for connecting the emulator, and a cable. The kit is required for software development of M16C/6S and communication evaluation of PLC.

Features

  • Certified by the Japanese Ministry of Internal Affairs and Communications * (1)
  • On-chip debugging emulator E8a enables M16C/6S software development. The on-chip debugging emulator E8a is not included, so please purchase it separately.
  • Size (W*L*H) is 67mm*37mm*55mm
    * (1) Certification of Ministry of Internal Affairs and Communications: Power line modems that use the frequency band of 10KHz to 450KHz correspond to equipment using high frequency specified in Article 100 of the Radio Law. You need to apply for a facility permit). Since this product has already obtained the model designation for high frequency equipment, it can be used without any application by the customer.

Applications

Part NumberStatusStockSampleable
R0K3306S0D000BRObsoleteOut of StockN/A

Resources