Overview
Description
This kit is bundled with an M16C/6S1 evaluation board (one piece), AC/DC adapter, cables and user manual. This kit supports software development for the M16C/6S1 and testing of PLC communication. Two or more sets of this kit are required in order to test PLC communication.
Features
- Complies with Part 15 of the FCC rules for PLC communication
- Includes an AC/DC adapter; input voltage rating: 100V to 240V
- Includes a simple communication test program
- Supports software development for the M16C/6S1 using the E8a on-chip debugging emulator. The E8a is not included with this kit. Please purchase it separately.
- Dimensions: 105 mm by 58 mm by 48 mm, not including AC/DC adapter and cables
Applications
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| R0K3036S1DU01BR | Obsolete | Out of Stock | N/A |
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.