Skip to main content
Renesas Electronics Corporation

Description

The Ethernet & USB Application Board is an evaluation tool for using Renesas microcontrollers with Ethernet and USB interfaces, for example the Renesas Starter Kit for SH7201 It is designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.

Applications

Type Title Date
Manual - Development Tools PDF 375 KB
Quick Start Guide PDF 438 KB
Application Note PDF 532 KB
AI-generated Summary: The document provides detailed instructions for software installation, hardware connection, and setup of Ethernet and USB functions on the Renesas Starter Kit. It includes guidance on configuring project workspaces, building and debugging code, and running tutorial projects. The note also covers Ethernet loop-back cable usage and terminal setup, ensuring smooth development and testing environments.
Application Note PDF 651 KB
AI-generated Summary: The document outlines the structure and content of a Renesas Starter Kit manual, detailing chapters on software installation, connection setup, project workspace management, building and debugging projects, and running demonstrations. It includes USB device driver installation, USB console usage, data tests, and firmware architecture. The manual also covers trademarks, copyright, and glossary terms relevant to Renesas microcomputers and starter kits.
Application Note PDF 832 KB
AI-generated Summary: The document provides a detailed table of contents outlining chapters on software installation, connection details, Ethernet loop-back cable setup, project workspace tutorials, build configurations, debugging sessions, code building, target connection, terminal setup, and tutorial execution. It includes cautions about document changes, copyright information, trademark notices, and a glossary of technical terms related to microcontrollers and development tools.
Application Note PDF 935 KB
AI-generated Summary: The document outlines the structure and content of a starter kit manual, detailing chapters on software installation, connection setup, power-up behavior, project workspace, build configurations, debugging, code building, target connection, USB device driver installation, USB console operations, data tests, and USB demonstration firmware architecture. It includes cautions about document changes, copyright, trademarks, and a glossary of key technical terms.
Schematic PDF 142 KB
7 items