Skip to main content
Renesas Electronics Corporation

Overview

The EL7532 is a high-efficiency 2A synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for the full-featured 2A converter to occupy less than 0.18in2 of PCB area with all components on one side.

Features

  • A continuous current (from -40 °C to +85 °C)
  • 1.5MHz (typ.) switching frequency
  • 100ms Power-On-Reset output (POR)
  • Internally compensated voltage mode controller
  • Up to 94% efficiency
  • <1μA shut-down current
  • Over-temperature protection
  • Pb-free available (RoHS compliant)

Products in the Design

Sample & Buy

EL7532EVAL1Z Evaluation Board Layout

EL7532EVAL1Z

Obsolete
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Board Pack