Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2A continuous current (from -40°C to +85°C)
  • Less than 0.18in2 footprint for the complete 2A converter
  • Max height 1.1mm MSOP10
  • 1.5MHz (typ.) switching frequency
  • 100ms Power-On-Reset output (POR)
  • Internally-compensated voltage mode controller
  • Up to 94% efficiency
  • <1µA shut-down current
  • Over-temperature protection
  • Pb-free available (RoHS compliant)

Description

The EL7532 is a synchronous, integrated FET 2A step-down regulator with internal compensation. It operates with an input voltage range from 2.5V to 5.5V, which accommodates supplies of 3.3V, 5V, or a single Li-Ion battery source. The output can be externally set from 0.8V to VIN with a resistive divider. The EL7532 features PWM mode control. The operating frequency is typically 1.5MHz. Additional features include a 100ms Power-On-Reset output, <1µA shut-down current and over-temperature protection. The EL7532 is available in the 10-pin MSOP package, making the entire converter occupy less than 0.18 in2 of PCB area with components on one side only. The package is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • PDA and pocket PC computers
  • Bar code readers
  • ADSL modems
  • Portable instruments
  • Li-Ion battery powered devices
  • ASIC/FPGA/DSP supplies
  • Set top boxes
Part NumberStatusSamplesStockRoHSPackageCarrier Type
EL7532IYZObsoleteN/AOut of StockRoHS:EN
MSOPTube
EL7532IYZ-T13ObsoleteN/AOut of StockRoHS:EN
MSOPReel
EL7532IYZ-T7ObsoleteN/AOut of StockRoHS:EN
MSOPReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?