Skip to main content

Overview

Description

Camera board for R-Car V3H Starter Kit with the tuned ISP pipeline of IMX390 & AR0220

eCUBE DVP is a camera board for R-Car V3H Starter Kit. It contributes to R-Car V3H evaluation with actual camera input data. eCUBE DVP also supports display output via HDMI interface. The user is able to easily connect a camera (IMX390/AR0220) to eCUBE DVP without any SW setting because the tuned ISP pipeline firmware is already implemented into the eCUBE DVP environment.

Features

  • eCUBE DVP is comprised of an R-Car V3H Starter Kit and camera board
  • Features of camera board (*For R-Car V3H Starter Kit features, please refer to the starter kit webpage)
    • Support Imager: IMX390 (1920 x 1080, RAW12/RGGB, GSML2, 30fps), AR0220 (1824 x 948, RAW12/RCCB, GMSL2, 30fps)
    • Display out: 1ch FHD (1920 x 1080, RGB888)

Applications

Documentation

Type Title Date
Guide 730 KB
1 item

Support

Inquiries

Shimafuji Electric Inc.
TEL: +81-3-3733-8308 FAX: +81-3-3733-8318
Email: [email protected]


Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?